Compact cylinders
Series 31
Double and single-acting, double-acting non-rotating, magnetic
Ø 12, 16, 20, 25 mm
Ø 32, 40, 50, 63, 80, 100 mm UNITOP
Ø 12, 16, 20, 25 mm
Ø 32, 40, 50, 63, 80, 100 mm UNITOP
The compact dimensions allow Series 31 single and double-acting magnetic cylinders to be installed within confined spaces. These cylinders are suitable for use with feet, brackets.
These cylinders are available in 10 different bore sizes from Ø12 to Ø100. The guides are inserted in the external profile parallel to the sliding axis on three sides. These guides are used to locate the switches that sense the piston position. The construction design of these cylinders provides excellent axis stability. They are available either with a male or female thread.
These cylinders can be supplied in W version for high temperatures (140°C). This last version is not magnetic.
These cylinders are available in 10 different bore sizes from Ø12 to Ø100. The guides are inserted in the external profile parallel to the sliding axis on three sides. These guides are used to locate the switches that sense the piston position. The construction design of these cylinders provides excellent axis stability. They are available either with a male or female thread.
These cylinders can be supplied in W version for high temperatures (140°C). This last version is not magnetic.
Series
Accessories
Compact cylinder ser. 31 - 31M2A020A040
Compact cylinder ser. 31 - 31M2A020A050
Compact cylinder ser. 31 - 31M2A025A025
Compact cylinder ser. 31 - 31M2A032A025
Compact cylinder ser. 31 - 31M2A032A040
Compact cylinder ser. 31 - 31M2A032A050
Compact cylinder ser. 31 - 31M2A040A025
Compact cylinder ser. 31 - 31M2A040A040
Compact cylinder ser. 31 - 31M2A040A050
Compact cylinder ser. 31 - 31M2A050A025
Compact cylinder ser. 31 - 31M2A050A040
Compact cylinder ser. 31 - 31M2A050A050
Front/rear flange - D-E-31-50
Rear trunnion - C-31-32
Rear trunnion - C-31-80
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | compact profile |
Operation | single and double-acting |
Materials | AL body and end-blocks - rolled stainless steel AISI 303 rod - AL piston rod PU seals or FKM seals for high temperatures (140°C) |
Brackets | flange, feet, trunnion |
Stroke min - max | Series 31R, 31M and 31F: Ø12÷25 = 1÷200mm, Ø32 ÷ 63 = 1÷300 mm, Ø80÷100 = 1÷400mm The min. stroke for the use of sensors is 10 mm. Single-acting = 5÷25 mm (see the table of standard strokes) |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Operating pressure | 1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting) |
Fluid | filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Speed | 10 ÷ 1000 mm/sec (without load) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
31 | M | 2 | A | 032 | A | 050 |
31 |
SERIES 31 = compact magnetic |
|
M |
VERSION M = male rod thread, mounted with rod nut Mod. U F = female rod thread R = non-rotating with flange only double-acting |
|
2 |
OPERATION 1 = single-acting, front spring 2 = double-acting 3 = double-acting, through-rod 4 = single-acting, rear spring 7 = single-acting, through-rod |
PNEUMATIC SYMBOLS CS06 CD08 CD12 CS08 CS10 |
A |
MATERIALS A = rolled stainless steel AISI 303 rod - AL tube profile |
|
032 |
BORE 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
|
A |
DESIGN TYPE A = standard |
|
050 | STROKE (see the table) | |
= standard V = rod seal FKM W = seals in FKM for high temperatures (140°C), only available in the double-acting, non magnetic version |
1-16/17 results