text.skipToContent text.skipToNavigation
Mod. I

Mod. I

Material:
zinc-plated steel

Supplied with:
2x Seeger
1x female support
1x piston pinr
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

90° swivel combination for trunnion

+ = add the stroke



Mod. Ø EW ØAB US NH XC+ MR L G2 G G1 CD C
I-8-10 8-10 8 4,5 13,1 24 64 5 6 3,5 12,5 20 4 2,5
I-12-16 12 12 5,5 18,1 27 75 7 9 5 15 25 6 3
I-12-16 16 12 5,5 18,1 27 82 7 9 5 15 25 6 3
I-20-25 20 16 6,6 24,1 30 95 10 12 6 20 32 8 4
I-20-25 25 16 6,6 24,1 30 104 10 12 6 20 32 8 4
I-24-32 32 26 7 34 33 105 11,5 13 7 24 38 12 4


90° swivel combination for trunnion Mod. I

+ = add the stroke



Mod. Ø AH BT ØCD CB GL ØHB MR RA UR XD+
I-12-16 16 27 3 6 12,1 13 5,5 7 15 25 55,7
I-20-25 20 30 4 8 16,1 16 6,5 10 20 32 62,5
I-20-25 25 30 4 8 16,1 16 6,5 10 20 32 64,5


90° swivel combination for trunnion Mod. I

+ = add the stroke



Mod. Ø AH BT ØCD CB GL ØHB MR RA UR XD+
I-12-16 16 27 3 6 12,1 13 5,5 7 15 25 55,7
I-20-25 20 30 4 8 16,1 16 6,5 10 20 32 62,5
I-20-25 25 30 4 8 16,1 16 6,5 10 20 32 64,5


90° swivel combination for trunnion Mod. I

Material:
zinc-plated steel

Supplied with:
2x Seeger
1x female support
1x piston pin

+ = add the stroke



Mod. Ø ØCD C C1 ØC2 XD + MR ØD9 E1 F G
I-12-16 12 6 25 15 5 54 7 5,5 3 27 12,1
I-12-16 16 6 25 15 5 54 7 5,5 3 27 12,1
I-20-25 20 8 32 20 6 58 10 6 4 30 16,1
I-20-25 25 8 32 20 6 59,5 10 6 4 30 16,1


90° swivel combination for trunnion Mod. I

Material:
zinc-plated steel

Supplied with:
2x Seeger
1x female support
1x piston pin

+ = add the stroke



Mod. Ø ØCD C C1 ØC2 XD + MR ØD9 E1 F G
I-12-16 12 6 25 15 5 54 7 5,5 3 27 12,1
I-12-16 16 6 25 15 5 54 7 5,5 3 27 12,1
I-20-25 20 8 32 20 6 58 10 6 4 30 16,1
I-20-25 25 8 32 20 6 59,5 10 6 4 30 16,1


Rear trunnion bracket Mod. I

+ = add the stroke



Mod. Ø EW US NH XC+ MR L G2 G G1 CD C
I-8-10 8-10 8 4,5 13,1 24 64 5 6 3,5 12,5 20 4 2,5
I-12-16 12 12 5,5 18,1 27 75 7 9 5 15 25 6 3
I-12-16 16 12 5,5 18,1 27 82 7 9 5 15 25 6 3
I-20-25 20 16 6,6 24,1 30 95 10 12 6 20 32 8 4
I-20-25 25 16 6,6 24,1 30 104 10 12 6 20 32 8 4
I-24-32 32 26 7 34 33 105 11,5 13 7 24 38 12 4


We think you are in United States.
Update your location?