Tubes en polyamide PA12
Mod. TRN
Standard colour: Neutral
Colours available on request:
Blue - Red - Green - Black - Yellow
Colours available on request:
Blue - Red - Green - Black - Yellow
Series
Accessories
Fittings accessories - TRN 6/4
Fittings accessories - TRN 6/4-B
Fittings accessories - TRN 6/4-N
Fittings accessories - TRN 8/6-B
Fittings accessories - TRN 8/6-N
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
Tubes Mod. TRN
Mod. | D/d | Max pressure at 23°C (bar) | Weight (g/m) | Bend radius (mm) | Lot (m) |
TRN 4/2 | 4/2 | 44 | 9,7 | 16 | 100 |
TRN 5/3 | 5/3 | 33 | 12,9 | 20 | 100 |
TRN 6/4 | 6/4 | 28 | 16,2 | 30 | 100 |
TRN 8/6 | 8/6 | 20 | 22,6 | 40 | 100 |
TRN 10/8 | 10/8 | 16 | 29,1 | 60 | 50 |
TRN 12/10 | 12/10 | 12 | 35,6 | 85 | 50 |
Tubes Mod. TRN
Black tubes in polyamide (PA12) According to standards:
- DIN 74324 (except for Mod. TRN 10/7-N)
- REACH REGULATION (EC N°1907/2006)
- EUROPEAN DIRECTIVE RoHS n° 2002/95/EC
Mod. | D/d | MAX pressure at 23°C (bar) | Weight (g/m) | Min. curve radius min. (mm) | Operating temperature (°C) | Size |
TRN 4/2 NX | 4/2 | 49 | 9,6 | 16 | -55°C ÷ +100°C | 50 |
TRN 6/4 NX | 6x1 | 29 | 16 | 30 | -55°C ÷ +100°C | 100 |
TRN 8/6 NX | 8x1 | 21 | 22,4 | 40 | -55°C ÷ +100°C | 100 |
TRN 10/7-N | 10x1,5 | 23 | 41,2 | 58 | -40°C ÷ +80°C | 50 |
TRN 10/7,5 N | 10x1,25 | 20 | 39,4 | 60 | -40°C ÷ +80°C | 50 |
TRN 10/8 NX | 10x1 | 16 | 28,8 | 60 | -55°C ÷ +100°C | 50 |
TRN 12/9 NX | 12x1,5 | 21 | 50,4 | 60 | -55°C ÷ +100°C | 50 |
TRN 15/12 NX | 15x1,5 | 16 | 64,9 | 90 | -55°C ÷ +100°C | 50 |
TRN 16/12 NX | 16x2 | 21 | 89,7 | 95 | -55°C ÷ +100°C | 50 |
TRN 18/14 NX | 18x2 | 18 | 102,5 | 100 | -55°C ÷ +100°C | 50 |