text.skipToContent text.skipToNavigation
Mod. 6560

Mod. 6560

Full screen
Your configuration

Fittings Mod. 6560



Mod. A C F L M Weight [g]
6560 4 4 5 18 33 9 19
6560 6 6 7 24.5 39 12.5 30
6560 8 8 9 28.5 44 14.5 42
6560 10 10 15.5 32 53.5 16 63


We think you are in United States.
Update your location?