text.skipToContent text.skipToNavigation

Series 7000 - Automation

Tube external diameters: 4, 6, 8 mm
Fittings threads: ISO-965 Metric parallel (M5, M7, M10x1, M12x1,25),
ISO-7 BSPT (R1/8, R1/4, R3/8, R1/2),
ISO-228 BSPP (G1/8, G1/4, G3/8, G1/2).
Series 7000 Automation push-in fittings are made of reinforced technopolymer to meet the new market demands for reliability, ease of use and efficient solutions.
Their compact dimensions and lightweight make this new range of fittings ideal for most pneumatic applications associated with optimum gripping and sealing technologies.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Diameters ø 4 mm ø 6 mm ø 8 mm
Maximum working pressure - 20° / + 40°
+ 40° / + 60°
+ 60° / + 80°
16 bar
16 bar
16 bar
16 bar
16 bar
15 bar
16 bar
14 bar
12 bar
Minimum working pressure -0,9 bar
Temperature -20 ÷ +80 (See characteristics of tubes used)
Threads Cylindrical gas ISO-228 BSPP
Conical gas ISO-7 BSPT (with pre-applied PTFE sealant)
ISO-965 Metric parallel
Connecting tube Polyurethane (PU), Polyethylene (PE), Polyamide (PA), Fluoropolymer (PTFE), Polyester (HY3L), rigid metal pipe with smooth grooved metal end
Fluid Compressed air (for other fluids consult our technicians)
Materials (A) Body = technopolymer (PA66), nickel-plated brass
(B) Button = technopolymer (PA66)
(C) Gripping ring = Stainless steel (AISI 301)
(D) Seals = NBR
(E) Thread = nickel-plated brass

We think you are in United States.
Update your location?