text.skipToContent text.skipToNavigation
Mod. 121

Mod. 121

Cable for power supply of suction and blow-off valves
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Connector with cables Mod. 121



Mod. Description Type of connector L [cable length] (m)
121-830P crimped cable straight 3


Connector with cables



Mod. Description Type of connector L [cable length] (m)
121-830P crimped cable straight 3


Connector with cables



Mod. Description Type of connector L [cable length] (m)
121-830P crimped cable straight 3


We think you are in United States.
Update your location?