text.skipToContent text.skipToNavigation
Mod. CNVL

Mod. CNVL

For valves Series 4, G1/8 (3/2, 5/2 or 5/3-way)
The following is supplied with:
1x  manifold
1x  pair of fixing screws for valve position
1x  interface seal for valve positions
2x  guides for valve position
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Manifold base with common exhausts - G1/8



Mod. A B C D E F G H L1 L2 M N
CNVL-42 28 33 69.2 46 12 29 23.5 78 89 77 4.3 14
CNVL-43 28 33 69.2 46 12 29 23.5 78 122 110 4.3 14
CNVL-44 28 33 69.2 46 12 29 23.5 78 155 143 4.3 14
CNVL-45 28 33 69.2 46 12 29 23.5 78 188 176 4.3 14
CNVL-46 28 33 69.2 46 12 29 23.5 78 221 209 4.3 14


Manifold base with common exhausts - G1/8



Mod. A B C D E F G H L1 L2 M N
CNVL-42 28 33 69.2 46 12 29 23.5 78 89 77 4.3 14
CNVL-43 28 33 69.2 46 12 29 23.5 78 122 110 4.3 14
CNVL-44 28 33 69.2 46 12 29 23.5 78 155 143 4.3 14
CNVL-45 28 33 69.2 46 12 29 23.5 78 188 176 4.3 14
CNVL-46 28 33 69.2 46 12 29 23.5 78 221 209 4.3 14


We think you are in United States.
Update your location?