text.skipToContent text.skipToNavigation
Mod. CS-2, CS-5, CS-10

Mod. CS-2, CS-5, CS-10

With PU sheathing, non shielded cable.
Protection class: IP65

1 BN = Brown +/-
4 BK = Black +/-
3 BU = Blue NC
Full screen
Your configuration

3-wire extension with M8 3-pin female connector



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


Circular connectors M8, 3 Pin female



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


3-wire extension with M8 3-pin female connector



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


3-wire extension with M8 3-pin female connector



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


3-wire extension with M8 3-pin female connector for “C” actuation



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


3-wire extension with M8 3-pin female connector for “C” actuation



Mod. L = cable length (m)
CS-2 2
CS-5 5
CS-10 10


We think you are in United States.
Update your location?