text.skipToContent text.skipToNavigation
Mod. CS-DR06HB-E*

Mod. CS-DR06HB-E*

Cable for power supply and control of blow-off and suction valves and IO-Link
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with 90°, M8 / 6 pin connector Mod. CS-DR06HB-E*



Mod. Description Type of connector Connection L [cable length] (m)
CS-DR06HB-E200 moulded cable 90° M8, 6 pin female 2


Cable with 90°, M8 / 6 pin connector



Mod. Description Type of connector Connection L [cable length] (m)
CS-DR06HB-E200 moulded cable 90° M8, 6 pin female 2


We think you are in United States.
Update your location?