text.skipToContent text.skipToNavigation
Mod. CS-LD05HF

Mod. CS-LD05HF

For the connection of the digital output modules and analog input/output modules.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5 pin male straight M12 DUO connector



Mod. Description Type of connector Connection Cable length (m)
CS-LD05HF for wiring straight M12 A 5 pin male -


5 pin male straight M12 DUO connector



Mod. Description Type of connector Connection Cable length (m)
CS-LD05HF for wiring straight M12 A 5 pin male -


We think you are in United States.
Update your location?