text.skipToContent text.skipToNavigation
Mod. CS-LM12HC

Mod. CS-LM12HC

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connector M12, 5 pin, male, straight



Mod. Description Type of connector Connection Cable length (m)
CS-LM12HC for wiring straight M12 12 pin male -


Connector M12, 5 pin, male, straight

General Purpose Input/Output (GPIO)



Mod. Description Type of connector Connection Cable length (m)
CS-LM12HC for wiring straight M12 12 pin male -


We think you are in United States.
Update your location?