text.skipToContent text.skipToNavigation
Module

Module

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

MODULE K, Z TO SEPARATE POWER SUPPLY

This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.

You only need to connect the +24V to one of the three pins

1 = +24V
3 = +24V
4 = +24V



Connection M8 3 pins
Dimensions 117x20 mm
Signalling None
Supply 24 V DC (+/- 10%)
Protection class IP 65
Temperature 0°C ÷ 50°C
Material Technopolymer
Weight 320 g


MODULE K, Z TO SEPARATE POWER SUPPLY

This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.

You only need to connect the +24V to one of the three pins

1 = +24V
3 = +24V
4 = +24V



Connection M8 3 pins
Dimensions 117x20 mm
Signalling None
Supply 24 V DC (+/- 10%)
Protection class IP 65
Temperature 0°C ÷ 50°C
Material Technopolymer
Weight 320 g


MODULE K, Z TO SEPARATE POWER SUPPLY

This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.

You only need to connect the +24V to one of the three pins

1 = +24V
3 = +24V
4 = +24V



Connection M8 3 pins
Dimensions 117x20 mm
Signalling None
Supply 24 V DC (+/- 10%)
Protection class IP 65
Temperature 0°C ÷ 50°C
Material Technopolymer
Weight 320 g


We think you are in United States.
Update your location?