POLYETHYLENE PE LD (TPE)
Mod. PE LD
Wide chemical compatibility, food-safe compatibility, high performance at low temperatures, high resistance to aging.
Low-density polyethylene tubes are ideal for food processing or fluid transmission applications. Utilising food-grade material allows continuous contact with food and beverages and provides a safe user environment.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -60 ÷ +40 |
Operating pressure at 20°C (bar) | 7 - 21 |
Min. bend radius mm | 19 - 76 |
Specific weight (g/m) | 8,5 - 25,4 |
Box m | 25 and 100 |
Standard Size mm | 4/2; 6/4; 8/6; 10/8 |
Standards | REACH, RoHS REG UE 10/2011 (Raw material) FDA 21 CFR REG UE 1935/2004 (MOCA) D.M. 174 del 06/04/2004 |
POLYETHYLENE PE LD (TPE) Mod. PE LD
Box 25 m
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPE-4/2-0101-N-B25 | 4 | 2 | 1 | 21 | 19 | 8,5 | ||
TPE-6/4-0101-N-B25 | TPE-6/4-0101-BK-B25 | TPE-6/4-0101-B-B25 | 6 | 4 | 1 | 13 | 32 | 14,1 |
TPE-8/6-0101-N-B25 | TPE-8/6-0101-BK-B25 | TPE-8/6-0101-B-B25 | 8 | 6 | 1 | 10 | 43 | 19,8 |
TPE-10/8-0101-N-B25 | TPE-10/8-0101-BK-B25 | TPE-10/8-0101-B-B25 | 10 | 8 | 1 | 7 | 76 | 25,4 |
Box 100 m
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPE-4/2-0101-N-B100 | 4 | 2 | 1 | 21 | 19 | 8,5 | ||
TPE-6/4-0101-N-B100 | TPE-6/4-0101-BK-B100 | TPE-6/4-0101-B-B100 | 6 | 4 | 1 | 13 | 32 | 14,1 |
TPE-8/6-0101-N-B100 | TPE-8/6-0101-BK-B100 | TPE-8/6-0101-B-B100 | 8 | 6 | 1 | 10 | 43 | 19,8 |
TPE-10/8-0101-N-B100 | TPE-10/8-0101-BK-B100 | TPE-10/8-0101-B-B100 | 10 | 8 | 1 | 7 | 76 | 25,4 |