POLYAMIDE PA12 HIPHL
Mod. TPA HIPHL
Good flexibility even at low temperatures, high resistance to high and low temperatures, high chemical resistance, high tensile strength.
High-quality polyamide tubes offer reliable performance for
multiple fluids at both high and low temperatures.
multiple fluids at both high and low temperatures.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -55 ÷ +100 |
Operating Temperature with water base °C | 70 |
Max temperature °C | 100 |
Operating pressure at 20°C (bar) | 21 - 49 |
Min. bend radius mm | 16 - 60 |
Specific weight (g/m) | 9,6 - 50,4 |
Box m | 25 and 100 |
Standard Size mm | 4/2,5; 6/4; 8/6; 10/8; 12/9 |
Standards | REACH, RoHS DIN 73378 DIN 74324 |
POLYAMIDE PA12 HIPHL Mod. TPA HIPHL
Box 25 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0501-BK-B25 | 4 | 2 | 1 | 49 | 16 | 9,6 |
TPA-6/4-0501-BK-B25 | 6 | 4 | 1 | 29 | 30 | 16 |
TPA-8/6-0501-BK-B25 | 8 | 6 | 1 | 21 | 40 | 22,4 |
TPA-10/8-0501-BK-B25 | 10 | 8 | 1 | 16 | 60 | 28,8 |
TPA-12/9-0501-BK-B25 | 12 | 9 | 1,50 | 21 | 60 | 50,4 |
Box 100 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0501-BK-B100 | 4 | 2 | 1 | 49 | 16 | 9,6 |
TPA-6/4-0501-BK-B100 | 6 | 4 | 1 | 29 | 30 | 16 |
TPA-8/6-0501-BK-B100 | 8 | 6 | 1 | 21 | 40 | 22,4 |
TPA-10/8-0501-BK-B100 | 10 | 8 | 1 | 16 | 60 | 28,8 |
TPA-12/9-0501-BK-B100 | 12 | 9 | 1,50 | 21 | 60 | 50,4 |