Super-rapid Compact fittings in technopolymer
Series 7000
Tube external diameters: 4, 6, 8, 10, 12, 16 mm
Fittings threads: metric (M5, M7), BSP (G1/8, G1/4, G3/8, G1/2, G3/4)
Fittings threads: metric (M5, M7), BSP (G1/8, G1/4, G3/8, G1/2, G3/4)
Series 7000 super-rapid fittings are realized in technopolymer.
Compact and lightweight, they are suitable for applications where weight can be a key factor.
The special collet, which has been designed properly for this series, provides an homogeneous tight on the whole surface of plastic tubes, thus ensuring high reliability and long service life, also after connections and disconnections of the tube are repeated several times.
The wide range of these fittings includes the LF version (“Stop Fitting”) which is equipped with a self-retaining device interrupting the air flow when the tube is disconnected and restores it when reconnected.
Compact and lightweight, they are suitable for applications where weight can be a key factor.
The special collet, which has been designed properly for this series, provides an homogeneous tight on the whole surface of plastic tubes, thus ensuring high reliability and long service life, also after connections and disconnections of the tube are repeated several times.
The wide range of these fittings includes the LF version (“Stop Fitting”) which is equipped with a self-retaining device interrupting the air flow when the tube is disconnected and restores it when reconnected.
1-16/27 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | ø 4 - 6 - 8 - 10 - 12 - 16 mm |
Threads | GAS cylindrical ISO-228 (BSP) |
Temperature | -20° ÷ 60°C (see the technical data of tubing used) |
Tube to connect | Polyamide (PA) 6 - 11 - 12, Polyurethane (PU), Polyethylene (PE), hytrel Polyester |
Medium | compressed air (for other types of fluids, contact our engineers) |
Materials | - standard models: body in technopolymer; insert in brass; collet in nickel-plated brass; seals in NBR - models with self-retaining device: body in technopolymer; swivel nut, insert and collet nickel-plated brass; poppet valve in not nickel-plated brass; spring in stainless steel; seals in NBR |
Working pressure | - standard models: -0.9 ÷ 16 bar (see the technical data of tubing used) - models with self-retaining device: 0 ÷ 16 bar |
1-16/19 results