text.skipToContent text.skipToNavigation

354-015-02IL

Type of manual override   Bistable, lever type (available on demand)
Name of Series   3
Actuation   Single solenoid, spring return
Number of ways - positions   5/2
Ports   G1/4
Solenoid interface   Mech. sol. 22 x 22
Full screen
Your configuration

5/2-way solenoid valve, G1/4, monostable - Mod. 354...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
354-015-02 5/2 1300 2,5 ÷ 10 - EV18
354-E15-02 5/2 1300 -0,9 ÷ 10 2,5 ÷ 10 EV19


We think you are in United States.
Update your location?