addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Connectors Mod. 122-... DIN EN 175 301-803-B
For solenoids Mod. U7/U7*EX, G7 and B7
Mod. 122-800EX: for ATEX certified solenoids mod. U7*EX, with antiscrewing off screw mod. TORX.
Mod. | Description | Colour | Working voltage | Cable gland | Tightening torque |
122-601 | connector, diode + Led | transparent | 24 V DC | PG9 | 0,5 Nm |
122-701 | connector, varistor + Led | transparent | 24 V AC/DC | PG9 | 0,5 Nm |
122-702 | connector, varistor + Led | transparent | 110 V AC/DC | PG9 | 0,5 Nm |
122-703 | connector, varistor + Led | transparent | 230 V AC/DC | PG9 | 0,5 Nm |
122-800 | connector, without electronics | black | - | PG9 | 0,5 Nm |
122-800EX | connector, without electronics | black | - | PG9 | 0,5 Nm |
122-800UL | connector, without electronics | black | - | PG9 | 0.5 Nm |
Connectors Mod. 122-800 DIN 43650
For size 22 mm only
Mod. 122-800EX: for ATEX certified solenoids Mod. U7*EX, with anti-screwing off screw Mod. TORX.
Mod. | Description | Colour | Working voltage | Cable gland | Tightening torque |
122-800 | connector, without electronics | black | - | PG9 | 0,5 Nm |
122-800EX | connector, without electronics | black | - | PG9 | 0,5 Nm |