text.skipToContent text.skipToNavigation

PSCU 602-M5-4

Tube   Ø 4
Name of Series   P
Actuation   Screwdriver
Assembly   On cylinders unidirectional
Version   Needle (screwdriver operated)
Ports   M5
Nominal diameter   Ø1.5 MAX
Full screen
Your configuration

Unidirectional flow controllers Series PSCU



Mod. A B G H L N S W SW
PSCU 602-M5-4 M5 4 8.6 3.5 21.5 18 5.7 8 8


We think you are in United States.
Update your location?