text.skipToContent text.skipToNavigation

PMCU 704-1/8-6

Tube   Ø 6
Name of Series   P
Actuation   Manual
Assembly   On cylinders unidirectional
Version   Needle (manual operated)
Ports   G1/8
Nominal diameter   Ø2 MAX
Full screen
Your configuration

Unidirectional flow controllers Series PMCU



Mod. A B G H L N S W SW SW1 Z
PMCU 704-1/8-6 G1/8 6 11.6 5 36.5 21 7.75 14 12 7 42.5


We think you are in United States.
Update your location?