text.skipToContent text.skipToNavigation

TMCO 976-1/4-8

Tube   8
Name of Series   TM
Adustment   5.8 8
Assembly   Bidirectional
Version   Manual needle
Ports   1/4
Full screen
Your configuration

Series TMCO valves



Mod. A B F H L M S SW SW1 Z
TMCO 976-1/4-8 G1/4 8 13,5 6 48,5 25 18 19 2,5 55,5


We think you are in United States.
Update your location?