text.skipToContent text.skipToNavigation

M008-R20

Min operating pressure [Bar]   0.5 ÷ 2 bar
Name of Series   M
Design   Self relieving
Adustment   Without high relief flow (standard)
Size   0
Pressure gauge   Without pressure gauge (standard)
Function   REGULATOR
Ports   G1/8
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Pressure microregulator



Mod. A B C F G I L M N R S U
M008-R00 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/8
M004-R00 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/4
M008-R01-E-OX1 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/8
M004-R01-E-OX1 76 37 39 10 27 28 M30x1,5 45 45 3 0 ÷ 6 G1/4


We think you are in United States.
Update your location?