text.skipToContent text.skipToNavigation

MD1-R000-1/4

Min operating pressure [Bar]   0.5 ÷ 10 bar
Type of regulator   Pressure regulator
Name of Series   MD
Design   With relieving
Size   42
Pressure gauge   Without pressure gauge (with 1/8 port)
Ports   G1/4
Full screen
Your configuration

Series MD pressure regulators



Mod. A B C D E F H I L M N P Q R S T U V W Weight (kg) Weight (kg)
MD1-R000-1/4 G1/4 G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2


Pressure regulators for BPA- ...R1



Mod. A B C D E F H I L M N P Q R S T U V W Weight (g)
MD1-R000 - G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2


We think you are in United States.
Update your location?