text.skipToContent text.skipToNavigation

1500 12/10-3/8

Full screen
Your configuration

Fittings Mod. 1500



Mod. Tube A C1 E H M R SW SW1 Weight [g]
1500 12/10-3/8 12/10 R3/8 8,5 19 11,5 30 20 14 19 44


We think you are in United States.
Update your location?