text.skipToContent text.skipToNavigation

1510 6/4-1/8

Full screen
Your configuration

Fittings Mod. 1510



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1510 6/4-1/8 6/4 R1/8 3 7,5 15 27 16 12 12 15


We think you are in United States.
Update your location?