text.skipToContent text.skipToNavigation

1511 5/3-M5

Full screen
Your configuration

Fittings Mod. 1511

* = with O-Ring



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1511 5/3-M5 5/3 M5 2 4 12,5 21 10,5 8 8 5 *


We think you are in United States.
Update your location?