text.skipToContent text.skipToNavigation

1511 6/4-M6

Full screen
Your configuration

Fittings Mod. 1511

* = with O-Ring



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1511 6/4-M6 6/4 M6 3 4 13,5 22 10,5 9 9 7 *


We think you are in United States.
Update your location?