text.skipToContent text.skipToNavigation

1511 6/4-1/8

Full screen
Your configuration

Fittings Mod. 1511

* = with O-Ring



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1511 6/4-1/8 6/4 G1/8 3 5,5 15 26,3 13,3 12 12 15


We think you are in United States.
Update your location?