text.skipToContent text.skipToNavigation

1511 10/8-1/4

Full screen
Your configuration

Fittings Mod. 1511

* = with O-Ring



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1511 10/8-1/4 10/8 G1/4 6,5 7 16,5 29,5 14 14 16 25


We think you are in United States.
Update your location?