text.skipToContent text.skipToNavigation

1580 8/6

Full screen
Your configuration

Fittings Mod. 1580



Mod. Tube C1 C2 L R1 R2 SW SW1 SW2 Weight [g]
1580 8/6 8/6 5 5 34,5 9,75 9,75 13 14 14 28


We think you are in United States.
Update your location?