text.skipToContent text.skipToNavigation
Series PRE

Series PRE

Two sizes available: PRE1 and PRE2
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision, which constantly monitors the operation of the solenoids in the regulator to assess their health status. 

All data generated by the regulator can be transmitted wirelessly, for logging, aggregation and analysis and can be viewed through the UVIX software, downloadable from the Camozzi Catalogue website.

The Series PRE is available in two sizes and in different configurations, including IOLink
connectivity. As well as the standard options with and without display, there is a version with an integral exhaust valve, which enables the system to exhaust even without a power supply.

A manifold version enables the control of several outlets with only one inlet, while a version with an additional external sensor connection enables pressure control at any point in the system.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Standard of reference CE; RoHS; ATEX; UL-CSA
Controlled quantity Pressure
Number of ways 3
Flow (Qn) PRE104 - 1100 Nl/min PRE238 - 4600 Nl/min
Fluid Filtered and non-lubricated compressed air of class 7.4.4 according to ISO 8573.1. Inert gases and oxygen
Min & max regulated pressure (bar) 0 - 1 bar (0-14,5 PSI)(B) 0,05 - 10,3 bar (0,72-150 PSI)(D) 0,05 - 6 bar (0,72-87 PSI)(F)
0,03 - 4 bar (0,43-58 PSI) (E) 0,05 - 7 bar (0,72-101,5 PSI) (G)
Maximum inlet pressure 2 bar (B) 5 bar (E) 11 bar (D); (G) ed (F)
External sensor (optional) input signal 0-10 V DC or 4-20 mA
Resolution (% FS) 0,3 (Size 1) 0,6 (Size 2)
Fluid temperature (min and max °C) 0 - 50 °C
Environmental temperature (min and max °C) 0 - 50 °C
Pneumatic ports G1/8 - G1/4 - G3/8 - 1/4 NPTF
Materials body: aluminium - cover: technopolymer - seals: NBR or FKM
Supply voltage (V) 24 V DC
Command signal 0-10V (2); 4-20 mA (4); 5 bit Digital (D); IO-Link (I)
Hysteresis (% FS) 0,5% (Size 1) 0.7% (Size 2)
Power consumption From a minimum of 105 to a maximum of 250 mA (see the product manual for further details)
Type of electrical connection M12 5 Pin Male (IO-Link)
M12 8 Pin Male (Analog and PreSet)
M12 12 Pin Male (version with external sensor)
IP protection class IP65
Repeatability (% FS) 0,4
Linearity (% FS) 0,4
Modularity with Series MD
PRE in IO-Link version V1.1 according to standard IEC 61131-9 / 61131-2
Feedback signal 0-5 V DC and 4-20 mA (always present in the version with analog command signal (2) (4))
Full screen
Your configuration
CODING EXAMPLE
PRE 1 04 - D D 5 I 2 E - 00 0D OX1
PRE SERIES
1 Size:
1 = Size 1
2 = Size 2
04 CONNECTION PORT:
04 = G1/4
38 = G3/8 (only size 2)
M4 = G1/4 Manifold
14 = NPTF 1/4 (only size 1)
N4 = 1/4 NPTF Manifold
08 = G1/8 (only size 1)
M8 = G1/8 Manifold (only size 1)
D DISPLAY:
E = without display
D = with display (only with command signal 2,4 or D)
D WORKING PRESSURE (1 bar = 14,5 psi):
B = 0-1 bar
E = 0-4 bar
F = 0-6 bar
G = 0-7 bar
D = 0-10,3 bar
2 = external sensor 0-10 o 4-20 mA. The external sensor is not included in the controller, it must be purchased separately
5 VALVE FUNCTION:
5 = 3 way standard
6 = integrated exhaust valve (maximum working pressure B, E or G)
7 = 3 way (connection 3 transportable, optional for size 1, standard for size 2)
8 = integrated exhaust valve (port 3 transportable, optional for size 1, standard for size 2. Maximum working pressure B, E or G)
I PILOT SUPPLY:
I = Internal
E = External
2 COMMAND SIGNAL:
2 = 0-10 V
4 = 4-20 mA
D = 5 bit Preset for 32 different pressure values (only without external pressure sensor)
I = IO-Link (only without display and without external pressure sensor)
E DIGITAL OUTPUT SIGNAL:
E = error signal (only with input signal 2, 4, D)
P = pressure switch (only with input signal 2, 4, D)
W = window (only with input signal 2, 4, D)
N = without digital output (only with IO-Link version)
00 CABLE LENGTH:
00 = No cable
2F = 2mt straight unshielded
2R = 2mt 90° cable unshielded
5F = 5mt straight unshielded
5R = 5mt 90° cable unshielded
2FC = 2mt straight shielded
2RC = 2mt 90° shielded
5FC = 5mt straight shielded
5RC = 5mt 90° shielded
0D DIAGNOSTIC ACCESSORIES:
= without diagnosis (only with input signal 2, 4, D)
0D = basic diagnostics (only with input signal 2, 4, D)
0W = wireless diagnostics (only with input signal 2, 4, D)
DW = wireless diagnostics + CoilVision® (only with input signal 2, 4, D))
1D = IO-Link + CoilVision® diagnostics (only with IO-Link version)
OX1 CERTIFICATES:
= no certificate
OX1 = for use with oxygen
EX = ATEX version
Version suitable to be used with oxygen.
With a working pressure of Max 6 Bar, available both with internal and external pilot supply; with all other versions only with external pilot supply."
We think you are in United States.
Update your location?