text.skipToContent text.skipToNavigation
Series T

Series T

Ports G1/8 and G1/4
Series T pressure regulators are
available with G1/8 and G1/4 brass connections.
A self-relieving piston has been incorporated into
the design to allow decreasing adjustments.
Non-relieving versions are also available.

All models are equipped with a by-pass valve which is useful when a regulator should be inserted between the valve and cylinder (or capacity) without any negative influence on the exhaust.
Series
Accessories
2 Products found
Series T
Series T
Construction piston
Materials technopolymer body and piston, stainless steel spring, brass inserts, NBR O-ring and poppet
Ports G1/8 - G1/4
Weight g 95
Pressure gauge ports G1/8
Mounting in-line or panel mounting (in any position)
Operating temperature -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Inlet pressure 0 ÷ 12 bar
Outlet pressure 0.5 ÷ 10 bar (standard)
0.5 ÷ 2 bar
0.5 ÷ 4 bar
0.5 ÷ 7 bar
Nominal flow see FLOW DIAGRAMS on the following pages
Secondary pressure (relieving) with relieving (standard)
without relieving
(all regulators are provided with high relief flow VS function)
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
T 1 08 R 0 0 2
T SERIES
1 SIZE
08 PORTS:
08 = G1/8

04 = G1/4
R REGULATOR
0 OPERATING PRESSURE:
0 = 0,5 ÷ 10
1 = 0 ÷ 4

2 = 0 ÷ 2
7 = 0 ÷ 7 (standard)
0 DESIGN TYPE:
0 = self-relieving ; 1 = non relieving
2 MANOMÈTRES: **
= sans manomètre (standard)
1 = avec manomètre 0-2,5, avec pression de travail 0÷2 bar
2 = with pressure gauge 0-6, with working pressure 0÷4 bar


3 = with pressure gauge 0-10, with working pressure 0,5÷7 bar
4 = with pressure gauge 0-12, with working pressure 0,5÷10 bar
** les manomètres sont fournis démontage
manomètres mod. M043-P ..

Series T pressure microregulator

PR03 = regulator with relieving
and by-pass valve

PR04 = regulator without relieving
and with by-pass valve



Mod. A B C F G I L M N R S U
T108-R00 77 35 42 9,5 25,5 28 M30x1,5 46 41 3 7 G1/8
T104-R00 77 35 42 9,5 25,5 28 M30x1,5 46 41 3 7 G1/4


We think you are in United States.
Update your location?