text.skipToContent text.skipToNavigation
Series QPR

Series QPR

Note:
The cylinder's end stop must be provided externally.
Series
Accessories
  • 4
  • 5(current)
  • 6
94 Products found
  • 4
  • 5(current)
  • 6
Full screen
Your configuration
CODING EXAMPLE
QP 2 A 050 A 050
QP SERIES
QP = standard
QPR = standard non-rotating
2 OPERATION
1 = single-acting, front spring (only QP)
2 = double-acting
3 = double-acting, through-rod
PNEUMATIC SYMBOLS
CS09
CD07
CD14
A MATERIALS
A = rolled stainless steel rod - AL tube profile
050 BORE
012 = 12 mm
016 = 16 mm
020 = 20 mm
025 = 25 mm
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
080 = 80 mm
100 = 100 mm
A TYPE OF MOUNTING
A = standard
050 STROKE (see the table)
= standard
V = FKM rod seal
W = all FKM seals (Ø 12 excepted)

Short-stroke cylinder Series QPR - through-rod

+ = add the stroke once
++ = add the stroke twice



Ø A B D E G + H1 H J K L L1 N ++ N1 ++ Q R SW V AA BB ØCC ØDD EE FF LL MM NN RR VV
12 23,8 15,5 25 25 37,3 12,3 12,3 3,5 5,8 3 - 41 46 M5 15,5 5 13,15 5 3,5 6,2 3,2 5,8 M3 15,5 25 24 15,5 12
16 29 20 29 29 38 10,9 10,9 3,5 5,8 3 - 47 52 M5 20 6 14,5 5 3,5 6,2 3,2 6,5 M3 20 28 28 20 -
20 37 25,5 39,25 39,25 38,1 9,8 9,8 5,5 9 6 - 47,7 57,7 M5 25,5 8 20,75 10 4,6 8 4,2 9 M4 25,5 38,5 36 25,5 18
25 40 28 40 40 36,3 8 8 5,5 10 5,5 - 47,1 57,1 M5 28 8 20 10 4,6 8 4,2 10 M4 27 40 40 28 -
32 45 33 55,5 47 39,5 9,5 9,5 M8 10,5 6 21 48,5 58,5 G1\8 35 10 32 10 6 9 5,5 9 M5 32 47 45 36 -
40 52 40 57 52 42,4 10,7 10,7 M8 9 6 21 53,4 63,4 G1\8 40 13 31 10 6 9 5,5 9 M5 40 52 50 40 -
50 64 50 72 64 42,2 11,2 11,2 M8 10,5 6 21 54,8 66,8 G1\4 50 13 40 12 6,8 10,5 6,5 10 M6 50 65 65 50 -
63 80 61 88 80 49,5 13 13 M12 15 8,5 31,5 58,5 70,5 G1\4 61 17 48 12 8,5 14 9 15 M6 62 80 80 62 -
80 98 77 104 98 57,5 16,2 16,2 M12 17 10,5 31,5 69,5 84,5 G3\8 77 22 55 15 10 16,5 11 17 M8 77 100 100 77 -
100 117 94 123,5 117 68,5 20,3 20,3 M12 17 10,5 31,5 80,5 95,5 G3\8 94 22 65 15 10 16,5 11 17 M8 94 115 115 94 -


We think you are in United States.
Update your location?