Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
PME | 1 | 04 | E | D | 5 | I | 2 | E | - | 00 | OX1 |
PME | SERIES | - |
1 |
SIZE 1 = Size 1 2 = Size 2 |
|
04 |
CONNECTION PORT 04 = G1/4 38 = G3/8 (only size 2) M4 = G1/4 Manifold 14 = NPTF 1/4 (only size 1) N4 = 1/4 NPTF Manifold 08 = G1/8 (only size 1) M8 = G1/8 Manifold (only size 1) |
|
E |
DIAGNOSTICS E = Without WiFi No Diagnostics |
|
D |
WORKING PRESSURE F = 0-6 bar (standard for OX1 version with internal servo-pilot supply) G = 0-7 bar (OX1 versions only with external servo-pilot supply with air) D = 0-10,3 bar (OX1 versions only with external servo-pilot supply with air) |
|
5 |
VALVE FUNCTION 5 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust not conveyable. 6 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust not conveyable. 7 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust conveyable. 8 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust conveyable. |
|
I |
PILOT SUPPLY I = Internal E = External |
|
2 |
COMMAND SIGNAL 2 = 0-10V 4 = 4-20mA C = CANopen |
|
E |
FEEDBACK DIGITAL OUTPUT SIGNAL N = without digital output (only with CANopen version) E = error (only with input signal 2,4) P = pressure switch (only with input signal 2,4) W = pressure switch with "window" function (only with input signal 2,4) |
|
00 |
CABLE LENGTH 00 = No cable 2F = 2mt 5 pin straight unshielded 2R = 2mt 5 pin 90° cable unshielded 5F = 5mt 5 pin straight unshielded 5R = 5mt 5 pin 90° cable unshielded 2R3 = 2 mt 90° cable, 3 wires (*) unshielded 5R3 = 2 mt 90° cable, 3 wires (*) unshielded 2FC = 2mt 5 pin straight shielded 2RC = 2mt 5 pin 90° cable shielded 5FC = 5mt 5 pin straight shielded 5RC = 5mt 5 pin 90° cable shielded |
|
OX1 |
CERTIFICATES: = no certificate OX1 = for use with oxygen, available in the versions “Working pressure” F; and with “Valve Function” 7; 8 |
|
Version suitable to be used with oxygen. With a working pressure of Max 6 Bar, available both with internal and external pilot supply; with all other versions only with external pilot supply. |
(*) in the cable versions with 3 wires, only pins 1 (24 VDC), 4 (GND) and 3 (IN +) are available. On the other hand, pin 5 (Dout) is not available.
Mod. | A | B (3) | C | D (1 & 2) | E | F | G | H (3) | Symbols |
PME104-Ex5Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (5) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | Internal pilot supply | Absent | RE01 |
PME104-Ex7Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (7) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | Internal pilot supply | Exhaust regulator G1/4 (7) | RE05 |
PME104-Ex6Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (6) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | Internal pilot supply | Absent | RE03 |
PME104-Ex8Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (8) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | Internal pilot supply | Exhaust regulator G1/4 (8) | RE07 |
PME104-Ex5Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (5) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | External pilot supply (M5) | Absent | RE02 |
PME104-Ex7Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (7) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | External pilot supply (M5) | Exhaust regulator G1/4 (7) | RE06 |
PME104-Ex6Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (6) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | External pilot supply (M5) | Absent | RE04 |
PME104-Ex8Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (8) | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust solenoid valves | Fixing holes M4 | External pilot supply (M5) | Exhaust regulator G1/4 (8) | RE08 |
1-10/10 results