text.skipToContent text.skipToNavigation
SERIES PME

SERIES PME

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
PME 1 04 E D 5 I 2 E - 00 OX1
PME SERIES -
1 SIZE
1 = Size 1
2 = Size 2
04 CONNECTION PORT
04 = G1/4
38 = G3/8 (only size 2)
M4 = G1/4 Manifold
14 = NPTF 1/4 (only size 1)
N4 = 1/4 NPTF Manifold
08 = G1/8 (only size 1)
M8 = G1/8 Manifold (only size 1)
E DIAGNOSTICS
E = Without WiFi No Diagnostics
D WORKING PRESSURE
F = 0-6 bar (standard for OX1 version with internal servo-pilot supply)
G = 0-7 bar (OX1 versions only with external servo-pilot supply with air)
D = 0-10,3 bar (OX1 versions only with external servo-pilot supply with air)
5 VALVE FUNCTION
5 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust not conveyable.
6 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust not conveyable.
7 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust conveyable.
8 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust conveyable.
I PILOT SUPPLY
I = Internal
E = External
2 COMMAND SIGNAL
2 = 0-10V
4 = 4-20mA
C = CANopen
E FEEDBACK DIGITAL OUTPUT SIGNAL
N = without digital output (only with CANopen version)
E = error (only with input signal 2,4)
P = pressure switch (only with input signal 2,4)
W = pressure switch with "window" function (only with input signal 2,4)
00 CABLE LENGTH
00 = No cable
2F = 2mt 5 pin straight unshielded
2R = 2mt 5 pin 90° cable unshielded
5F = 5mt 5 pin straight unshielded
5R = 5mt 5 pin 90° cable unshielded
2R3 = 2 mt 90° cable, 3 wires (*) unshielded
5R3 = 2 mt 90° cable, 3 wires (*) unshielded
2FC = 2mt 5 pin straight shielded
2RC = 2mt 5 pin 90° cable shielded
5FC = 5mt 5 pin straight shielded
5RC = 5mt 5 pin 90° cable shielded
OX1 CERTIFICATES:
  = no certificate OX1
  = for use with oxygen, available in the versions “Working pressure” F; and with “Valve Function” 7; 8
Version suitable to be used with oxygen.
With a working pressure of Max 6 Bar, available both with internal and external pilot supply; with all other versions only with external pilot supply.
(*) in the cable versions with 3 wires, only pins 1 (24 VDC), 4 (GND) and 3 (IN +) are available. On the other hand, pin 5 (Dout) is not available.

SERIES PME SIZE 2



Mod. A B (3) C D (1 & 2) E F Symbols
PME2xx-Ex5Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator G3/8 Fixing holes Ø4,3 Ports G3/8 or G1/4 Exhaust solenoid valves Internal pilot supply RE01
PME2xx-Ex6Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator G3/8 Fixing holes Ø4,3 Ports G3/8 or G1/4 Exhaust solenoid valves Internal pilot supply RE03
PME2xx-Ex5Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator G3/8 Fixing holes Ø4,3 Ports G3/8 or G1/4 Exhaust solenoid valves External pilot supply (M5) RE02
PME2xx-Ex6Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator G3/8 Fixing holes Ø4,3 Ports G3/8 or G1/4 Exhaust solenoid valves External pilot supply (M5) RE04


We think you are in United States.
Update your location?