Basic logic valves
Series 2L
Cartridge Ø 4 mm.
or - and - yes - not - memory
or - and - yes - not - memory
Series 2L basic logic functions are available in 5 different models and can be mounted separately by means of 2 passing holes in the body.
Bracket Mod. 2LQ-8A allows to have the inlets and outlets on the front side, facilitating the mounting of the connection tubes.
All models are constructed with the pressure window incorporated, which allows an easy detection of any problems. Moreover the fittings are incorporated into the valve body and are super-rapid ø4.
The "NOT" element has an actuating pressure of 0,3 bar.
Bracket Mod. 2LQ-8A allows to have the inlets and outlets on the front side, facilitating the mounting of the connection tubes.
All models are constructed with the pressure window incorporated, which allows an easy detection of any problems. Moreover the fittings are incorporated into the valve body and are super-rapid ø4.
The "NOT" element has an actuating pressure of 0,3 bar.
Series
Accessories
Valve 2l (basic logic unit) - 2LD-SB4-B
Basic logic unit - 2LR-SB4-B
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Poppet (spool memory) |
Materials | Aluminium body; NBR seals; OT58 brass |
Valve group | Automatic valves (logic units) |
Ports | Cartridge ø 4 |
Operating temperature | 0°C ÷ 60°C (-20°C with dry air) |
Operating pressure | 2 bar ÷ 10 bar |
Nominal flowrate | 100 Nl/min. (6 bar ∆P = 1) |
Fluid | Filtered air, without lubricant. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-1/1 results