text.skipToContent text.skipToNavigation
Serie 2000

Serie 2000

Codo Hembra BSP
Pantalla completa
Tu configuración

Racores Mod. 2013



Mod. B M SW Peso [g]
2013 1/8 G1/8 19 11 16
2013 1/4 G1/4 23 14 28
2013 3/8 G3/8 25 16 39
2013 1/2 G1/2 31,5 20 69


We think you are in United States.
Update your location?