text.skipToContent text.skipToNavigation
Serie 2000

Serie 2000

T Macho
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Pantalla completa
Tu configuración

Racores Mod. 2080



Mod. A E H SW Peso [g]
2080 1/8 R1/8 11,5 7,5 9 14
2080 1/4 R1/4 13,5 11 12 25
2080 3/8 R3/8 15,5 11,5 14 39
2080 1/2 R1/2 16 14 16 82
2080 3/4 R3/4 19 16,2 25 135
2080 1 R1 23 17,5 30 239


We think you are in United States.
Update your location?