text.skipToContent text.skipToNavigation
Series CGAN

Series CGAN

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series CGAN gripper, size 10 - dimensions

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGAN-10 10,5 5,25 14 7 15° 2 ÷ 8 5 ÷ 60 0,05 3 0,045