16
23
24
25
27
31
32
42
45
50
52
61
63
69
90
97
QC
QL
QN
QP
QX
RL
ST
Piston diameter [Ømm]
32
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 6432
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Rodless
With roller
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
180
270
360
Torque [Nm]
7.2
13.5
23.4
43.8
94.2
158.1
306