text.skipToContent text.skipToNavigation
Mod. CNVL-*H3

Mod. CNVL-*H3

The following is supplied:
3x interface O-Rings manifold/manifold;
2x fixing nuts;
2x junction plugs;
9x interface seals valve/manifold (CNVL-3H3)
or 3x interface seals valve/manif. (CNVL-4H3); 
6x fixing screws for valves

Full screen
Your configuration

Initial / final Module with three positions - Mod. CNVL-*H3

The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
9x interface seals valve/manifold (CNVL-3H3)
or 3x interface seals valve/manif. (CNVL-4H3)
6x fixing screws for valves

CNVL-3H3: for Series 3, G1/8
CNVL-4H3: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-3H3 23 23 69,2 46 12 29 78 80,5 4,3 14 5 6 32 7 3/8
CNVL-4H3 26 26 88 60 14 29 98 91 4,3 - 5 5 38 7 1/2


Initial/terminal Module with three positions

CNVL-3H3: for Series 3, G1/8
CNVL-4H3: for Series 3, G1/4



Mod. A B C D E F G H L1 M N O P Q R
CNVL-3H3 23 23 69,5 46 12 29 3/8 78 80,5 4,3 14 5 6 32 7


Initial / final Module with three positions - Mod. CNVL-*H3

CNVL-3H3: for Series 3, G1/8
CNVL-4H3: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-3H3 23 23 69.2 46 12 29 78 80.5 4.3 14 5 6 32 7 3/8
CNVL-4H3 26 26 88 60 14 29 98 91 4.3 - 5 5 38 7 1/2


We think you are in United States.
Update your location?