text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Connector with Barb
Full screen
Your configuration

Fittings Mod. 5650 aMini Profile and Mod. 5680 European Profile



Mod. N Ø C1 I L Weight [g]
5650 06 6 5 3 20 35,5 8
5650 09 9 5 5 20 35,5 11
5680 06 6 7 3 20 40 14
5680 09 9 7 5 20 40 15
5680 12 12 7 7 20 40 19


We think you are in United States.
Update your location?