Quick-release couplings
Series 5000
Nominal diameters: 5, 7 mm
Couplings threads: G1/8, G1/4, G3/8, G1/2
Plastic tubes: 6/4, 8/6, 10/8 ; rubber hoses: 6x14, 8x17, 10x19, 13x23
Couplings threads: G1/8, G1/4, G3/8, G1/2
Plastic tubes: 6/4, 8/6, 10/8 ; rubber hoses: 6x14, 8x17, 10x19, 13x23
Series 5000 quick-release couplings are suitable in situations where, for plant engineering or safety reasons, the connection or disconnection of tubing must be repeated several times. These operations can be performed with no need to release the pressure and therefore a considerable amount of time can be saved.
Series 5000 quick-release couplings
with mini-profile DN 5 are compatible
with couplings Rectus Series 21 - 90,
Legris 21.
Series 5000 quick-release couplings with European profile DN 7 are compatible with couplings Cejn Series 320.
Series 5000 quick-release couplings
with mini-profile DN 5 are compatible
with couplings Rectus Series 21 - 90,
Legris 21.
Series 5000 quick-release couplings with European profile DN 7 are compatible with couplings Cejn Series 320.
1-14/14 results
Series
Quick-release coupling - 5051 1/4
Quick-release coupling - 5051 1/8
Quick-release coupling - 5052 1/4
Quick-release coupling - 5052 1/8
Quick-release coupling - 5053 1/4
Quick-release coupling - 5053 1/8
Quick-release coupling - 5054 6/4
Quick-release coupling - 5054 8/6
Quick-release coupling - 5055 6/4
Quick-release coupling - 5055 8/6
Quick-release coupling - 5056 06
Quick-release coupling - 5056 09
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | quick release valve |
Construction | poppet type |
Mounting | threaded |
Thread | GAS cylindrical ISO 228 (BSP) |
Materials | nickel-plated brass (hardened galvanized steel only for couplings with an "8" as third number in the code) - NBR seals |
Connections | G1/8 - G1/4 - G3/8 - G1/2 for plastic tubes and rubber hose |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | - 0.99 ÷ 12 bar |
Nominal pressure | 6 bar |
Nominal flow | see graph |
Nominal diameter | 5 or 7 mm |
Fluid | compressed air and other low pressure fluids |
1-14/14 results