text.skipToContent text.skipToNavigation
Mod. 6525

Mod. 6525

Full screen
Your configuration

Fittings Mod. 6525



Mod. A D C E F H M SW SW1 Weight [g]
6525 6-1/8 6 G1/8 4 33.8 12.7 5.5 20 9 12 34
6525 6-1/4 6 G1/4 4 34 12.7 7 20 9 14 47
6525 8-1/8 8 G1/8 5 34.8 14.2 5.5 22.5 11 12 35
6525 8-1/4 8 G1/4 5 35 14.2 7 22.5 11 14 50


We think you are in United States.
Update your location?