text.skipToContent text.skipToNavigation

CNVL-4H2

Full screen
Your configuration

Initial / final Module with 2 positions - Mod. CNVL-*H2

Initial module with 2 positions
The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
6x interface seals valve/manifold (CNVL-3H2)
or 2x interface seals valve/manif. (CNVL-4H2)
4x fixing screws for valves

CNVL-3H2: for Series 3, G1/8
CNVL-4H2: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-4H2 26 26 88 60 14 29 98 65 4,3 - 5 5 38 7 1/2


Initial / final Module with 2 positions - Mod. CNVL-*H2

CNVL-3H2: for Series 3, G1/8
CNVL-4H2: for Series 3, G1/4



Mod. A B C D E F H L1 M N O P Q R G
CNVL-3H2 23 23 69.2 46 12 29 78 57.5 4.3 14 5 6 32 7 3/8
CNVL-4H2 26 26 88 60 14 29 98 65 4.3 - 5 5 38 7 1/2


Initial/terminal Module with 2 positions

CNVL-3H2: for Series 3, G1/8
CNVL-4H2: for Series 3, G1/4



Mod. A B C D E F G H L1 M N O P Q R
CNVL-3H2 23 23 69,5 46 12 29 3/8 78 57,5 4,3 14 5 6 32 7


We think you are in United States.
Update your location?