text.skipToContent text.skipToNavigation

5051 1/4

Full screen
Your configuration

Fittings Mod. 5051 Series Mini and Mod. 5081 European Standard



Mod. A1 Ø D H L M SW Weight [g]
5051 1/4 G1/4 5 17 8 37 20,5 17 37


We think you are in United States.
Update your location?