text.skipToContent text.skipToNavigation

5054 8/6

Full screen
Your configuration

Fittings Mod. 5054 Series Mini and Mod. 5084 European Standard



Mod. Tube Ø C1 D I L M SW SW1 Weight [g]
5054 8/6 8/6 5 5 17 15 44 20.5 14 14 38


We think you are in United States.
Update your location?