text.skipToContent text.skipToNavigation

5081 1/4

Full screen
Your configuration

Fittings Mod. 5051 Series Mini and Mod. 5081 European Standard



Mod. A1 Ø D H L M SW Weight [g]
5081 1/4 G1/4 7 25 8 47,5 34,5 22 93


We think you are in United States.
Update your location?