text.skipToContent text.skipToNavigation

5380 1/4

Full screen
Your configuration

Fittings Mod. 5350 Mini Profile and Mod. 5380 European Profile



Mod. B2 Ø L SW Weight [g]
5380 1/4 G1/4 7 31,5 17 21


We think you are in United States.
Update your location?