text.skipToContent text.skipToNavigation

5380 1/2

Full screen
Your configuration

Fittings Mod. 5350 Mini Profile and Mod. 5380 European Profile



Mod. B2 Ø L SW Weight [g]
5380 1/2 G1/2 7 36,5 24 37


We think you are in United States.
Update your location?