text.skipToContent text.skipToNavigation
Series MC

Series MC

Ports G1/4, G3/8 and G1/2
Modular
Series MC pressure regulators are available with ports G1/4, G3/8 and G1/2.
Versions with secondary pressure relieving are usually available and all regulators can be panel mounted.

Series
Accessories
4 Products found
Series MC
Series MC
Series MC
Series MC
Construction modular, compact, diaphragm type
Materials zama, brass, NBR, technopolymer
Ports G1/4 G3/8 G1/2
Weight kg 0,323 0,644 0,624
Mounting in-line, wall or panel mounting (in any position)
Operating temperature -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Finishing enamelled
Inlet pressure 0 ÷ 16 bar
Outlet pressure 0.5 ÷ 10 bar (standard) or 0.5 ÷ 2 bar; 0.5 ÷ 4 bar and 0.5 ÷ 7 bar
Nominal flow see FLOW DIAGRAMS on the following pages
Secondary pressure (relieving) with relieving (standard)
without relieving
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
MC 2 02 R T 0 2 VS
MC SERIES
2 SIZE:
1 = G1/4
2 = G3/8 - G1/2
02 PORTS:
04 = G1/4
38 = G3/8
02 = G1/2
R REGULATOR
T WORKING PRESSURE
0 = 0.5 ÷ 10 bar (standard)
1 = 0.5 ÷ 4 bar
2 = 0.5 ÷ 2 bar (only G1/4)
7 = 0.5 ÷ 7 bar (only G1/4)
T = calibrated*
B = locked*
0 CONSTRUCTION:
0 = self-relieving (standard)
1 = non-relieving
5 = precise relieving
2 PRESSURE GAUGE: **
= without pressure gauge (standard)
1 = with pressure gauge 0-2.5, with working pressure 0.5 ÷ 2 bar
2 = with pressure gauge 0-6, with working pressure 0.5 ÷ 4 bar
3 = with pressure gauge 0-10, with working pressure 0.5 ÷ 7 bar
4 = with pressure gauge 0-12, with working pressure 0.5 ÷ 10 bar
VS TIPO DI REGOLAZIONE:
= without by-pass valve (standard)
VS = with by-pass valve (solo G1/4)
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●”

INLET PRESSURE:
■ = enter the SUPPLY pressure value
OUTLET PRESSURE:
● = enter the OUTLET pressure value for the LOCKED regulator or
the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator

Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar
Complete part number: MC104-MT03-6.3-4.5

** the pressure gauges are supplied disassembly
for size 1 pressure gauge mod. M043-P..
for size 2 pressure gauge mod.M053-P..

Pressure regulators Series MC



Mod. A B C E F G H I L M N R S T U
MC104-R00 94 56 38 11 28,5 27,5 4,5 28 30x1,5 45 45 3 0 ÷ 6 35 G1/4
MC238-R00 127 67 60 14 34 35 5,5 45 47x1,5 62 60 3,5 0 ÷ 9 46 G3/8
MC202-R00 127 67 60 14 34 35 5,5 45 47x1,5 62 60 3,5 0 ÷ 9 46 G1/2


We think you are in United States.
Update your location?